Bulletin 1609 uninterruptible power supplies are designed specifically for industrial applications. They meet worldwide industrial and general purpose application requirements up to 10 kVA. These units are globally certified to provide backup AC power to bridge dips, sags, or brief line power losses.
![]() | Bulletin 1609-P Industrial Uninterruptible Power Supplies feature powerful high density double conversion on-line UPSs for the industrial environment. These units are typically assembled in a tower configuration and installed outside of a control panel. |
![]() | Bulletin 1609-S Industrial Uninterruptible Power Supplies are a great alternative if you are looking for an industrial UPS but do not require the entire feature set of the U-series. These units are ideal for single-phase applications up to 350 VA. The S-series also performs a surge and filter protective function along with bridging dips, sags, and brief line power losses to provide efficiency in your operations. |
![]() | Bulletin 1609-U General Purpose Uninterruptible Power Supplies are used in general purpose applications that require a reliable source of power. These products provide consistent, clean power by correcting low and high voltage conditions without using the battery. |
![]() | Bulletin 1609-U Industrial Uninterruptible Power Supply is specifically designed for industrial environment control panels. The U-series performs a surge and filter protective function along with bridging dips, sags, and brief power losses to help insure efficiency in your operations. |