Performance Switched Mode Power Supplies

Our Bulletin 1606-XLS Performance Switched Mode Power Supplies use a technology that significantly reduces unit size yet delivers a 150% power boost. These power supplies offer DC output choices of 5, 12, 15, 24, and 48V in 80...960 W sizes.

Bulletin 1606-XLS Performance Switched Mode Power Supplies
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes rated outputs between 80…960 W (3.3...40 A at 24V DC)
  • Features 150% power boost to handles start-up loads
  • Includes multiple single and three-phase inputs for global applications
  • Offers small size for panel space savings
  • Provides buffer modules for a short boost function, buffering load currents during typical main faults, switching events, or load peaks
  • Provides redundancy modules for managing dual power supplies for back-up power

Product Comparison

  1606-XLB 1606-XLE 1606-XLP 1606-XLS
Input Voltage Single phase Single/multi-phase Single/multi-phase Single/multi-phase
Watt Range 120...240 W 120...960 W 15...100 W 80...960 W
Multiple Output Voltages 24...28VDC X X X
Terminations Screw Screw Cam lock spring Cam lock spring
Auto Select Input X X X X
Power Boost   120%   150%/5 s
DC OK Relay Output X     X
DC OK LED Indicator X X X X

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 1606 Switched Mode Power Supplies Technical Data1606-TD002

Certifications

  • CE Mark
  • C-Tick
  • cULus Listed
  • cURus

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • ABS/GL/RINA (Marine)
  • ATEX
  • Class 1 Div. 2 (T3A)
  • CE
  • C-Tick
  • cULus
  • NEC Class 2
  • SEMI F47 Compatible

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Switched Mode and Uninterruptible Power Supplies Brochure1606-BR001
Bulletin 1606-XLE, XLP, XLS Switched Mode Power Supplies Product Profile1606-PP003
Bulletin 1606 Switched Mode Power Supplies Technical Data1606-TD002
Operational Cost Saving Opportunities for System Designers in Control Power1606-WP001
More Power Supply publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.