Allen-Bradley Allen-Bradley Home

Global Control Transformers

Bulletin 1497 Global Control Transformers

Bulletin 1497 Global Control Transformers offer single, dual and multi-tap primary voltages. These versatile multi-tap transformers allow reduced control power from a variety of voltage sources to meet a wide array of applications.

Features

  • 63…2000 VA (50, 60 and 50/60 Hz)
  • Single phase
  • Epoxy encapsulated
  • EN 60-529 finger-safe protection
  • IP2X finger-safe terminals
  • Optional fuse cover
  • Includes four control wires and one ground wire
  • RoHS Compliant

Products

  • 1497 Global Control Transformer

Certifications

  • cULus Listed, CE

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Allen-Bradley control transformers are part of our Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance — ultimately helping lower your costs.

Download Adobe Reader

Frequently Viewed Publications

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build this Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.