Essential Switched Mode Power Supplies

Our Bulletin 1606-XLE Essential Switched Mode Power Supplies are available in 12, 24, and 48V DC output from 80...960 W with 120% power boost.

Bulletin 1606-XLE Essential Switched Mode Power Supply
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes rated outputs between 80…960 W (3.3…40 A at 24V DC)
  • Offers multiple single and three-phase inputs for global applications
  • Includes a cost-effective solution for single-phase applications
  • Provides redundancy modules for managing dual power supplies for back-up power

Product Comparison

  1606-XLB 1606-XLE 1606-XLP 1606-XLS
Input Voltage Single phase Single/multi-phase Single/multi-phase Single/multi-phase
Watt Range 120...240 W 120...960 W 15...100 W 80...960 W
Multiple Output Voltages 24...28VDC X X X
Terminations Screw Screw Cam lock spring Cam lock spring
Auto Select Input X X X X
Power Boost   120%   150%/5 s
DC OK Relay Output X     X
DC OK LED Indicator X X X X

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 1606 Switched Mode Power Supplies Technical Data1606-TD002

Certifications

  • CE Marked
  • cULus Listed
  • cULus Recognized
  • RCM

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • ABS/GL/RINA (Marine)
  • ATEX
  • CE
  • Class 1 Div. 2 (T3A)
  • C-Tick
  • cULus
  • NEC Class 2
  • SEMI F47 Compatible

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Switched Mode and Uninterruptible Power Supplies Brochure1606-BR001
Bulletin 1606-XLE, XLP, XLS Switched Mode Power Supplies Product Profile1606-PP003
Bulletin 1606 Switched Mode Power Supplies Technical Data1606-TD002
Operational Cost Saving Opportunities for System Designers in Control Power1606-WP001
More Power Supply publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.