![]() |
Bulletin 1607-XT ArmorPower™ On-Machine™ Power Supplies are for applications where voltage drop occurs due to line loss, and where compact size, high efficiency, and reliability are critical. Available in 50...200 W models, these IP67-rated power supplies address a trend of eliminating traditional enclosure for on-machine and factory floor installations. These power supplies are vacuum encapsulated to provide maximum resistance to shock, vibration, and humidity.
|
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Allen-Bradley control transformers are part of our Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance — ultimately helping lower your costs.
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.