We provide a wide variety of power supply solutions. From switched mode and industrial uninterruptible power supplies to transformers, every product is designed for reliability and dependable operation.
![]() |
Bulletin 1607-XT ArmorPower™ On-Machine™ Power Supplies are for applications where voltage drop occurs due to line loss, and where compact size, high efficiency, and reliability are critical. Available in 50...200 W models, these IP67-rated power supplies address a trend of eliminating traditional enclosure for on-machine and factory floor installations. These power supplies are vacuum encapsulated to provide maximum resistance to shock, vibration, and humidity.
|
![]() | Our Global Control Circuit Transformers are designed to reduce supply voltages to control circuits, providing greater safety to operators. IP2X finger-safe terminal covers and fuse covers are provided on all units for added workplace safety. Our transformers isolate the control circuits from power and lighting circuits. They accommodate the momentary current inrush caused when electromagnetic components are energized, without sacrificing secondary voltage stability per NEMA ICS2-100. |
![]() | Bulletin 1606 switched mode power supplies includes four product families that meet most worldwide single and three-phase application requirements. These units are designed and manufactured to accept wide ranges of both AC and DC input voltages and are tested to meet global safety standards. |
![]() | Bulletin 1609 uninterruptible power supplies are designed specifically for industrial applications. They meet worldwide industrial and general purpose application requirements up to 10 kVA. These units are globally certified to provide backup AC power to bridge dips, sags, or brief line power losses. |