Allen-Bradley Allen-Bradley Home
Stratix 8000 Modular Managed Ethernet Switches

Stratix 8000 Modular Managed Ethernet Switches

The Bulletin 1783 Stratix 8000™ Modular Managed Switch line uses the current Cisco® Catalyst® switch architecture and feature set along with powerful configuration tools, helping to provide secure integration with the enterprise network using tools familiar to IT professionals. At the same time, the switches provide easy setup and diagnostics from within the Rockwell Automation Integration Architecture™ using tools familiar to manufacturing professionals.

  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Available with copper, fiber, SFP, and Power over Ethernet (PoE) expansion modules
  • Includes common IT configuration tools: command line interface (CLI), CNA and Device Manager
  • Includes default configurations for industrial automation and EtherNet/IP™ devices (Global and Smartports)
  • Offers Studio 5000™ Logix Designer Add-on Profile for premier integration into the Rockwell Automation Integrated Architecture™
  • Includes predefined Logix tags for diagnostics
  • Provides FactoryTalk® View Faceplates for status monitoring and alarming
  • Offers removable CompactFlash card stores configuration for easy device replacement

1783 Stratix 8000™ Modular Managed Base Switches

  • Available in a 6-port or 10-port version
  • Includes two 1 G ports (copper or fiber SFPs)
  • Includes SFP slot which supports 100 Mbps and 1 G fiber optic uplink transceivers

1783 Stratix Switch Expansion Modules

  • Includes base switches each of which supports up to two expansion modules (maximum of one fiber)
  • Provides switch configurations of up to 26 ports
  • Available with either eight copper 10/100 Mbps ports or eight fiber 100 Base-FX ports with LC connectors

1783 Power over Ethernet Expansion Modules

  • Offers two modules:
    • Four PoE or PoE+ copper ports
    • Four PoE or PoE+ copper ports and four 10/100 copper ports
  • Provides reduced wiring cost for lower power devices (IP phones, cameras, wireless access points, bar code readers)
  • Provides flexibility in deployment of devices in remote locations
  • Requires separate power input on the expansion modules
  • Offers network control with the ability to turn on/off devices for power savings or added security

1783 SFP Fiber Optic Uplink Transceivers

  • Includes 100 Mbps and 1 G transceivers 

Software Features

Key software features that provide improved network performance, easy management, and secure integration to the enterprise network include:

  • Virtual LAN (VLAN) with trunking
  • Quality of Service (QoS)
  • STP/RSTP
  • REP (Resilient Ethernet Protocol)
  • MAC ID port security
  • SNMP support
  • DHCP per port
  • IEEE 802.1x security
  • CIP SYNC (IEEE 1588)
  • Smartports

Specifications

TitleNumberDownload
Stratix Ethernet Switches Specifications Technical Data1783-TD001

Certifications


  • c-UL-us
  • CE
  • C-Tick
  • Ex
  • KC
  • EtherNet/IP

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Documentation

TitleNumberDownload
Stratix 8000 & 8300 Switches Product ProfileENET-PP002
Stratix Ethernet Switches Specifications Technical Data1783-TD001
Stratix Switches within Integrated Architecture White PaperENET-WP008
EtherNet/IP Industrial Protocol White PaperENET-WP001
Stratix Switch Reference GuideENET-QR001
Stratix 8000 & 8300 Switches User Manual 1783-UM003
Ethernet Design Considerations Reference ManualENET-RM002
EtherNet/IP Media Planning and Installation Manual00148R0
More Networks and Communications publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources