Stratix 6000 Fixed Managed Ethernet Switches

Our Bulletin 1783 Stratix® 6000 Fixed Managed Ethernet Switches are designed to help ease deployment of an Ethernet network on the plant floor. These switches offer CIP tags and configuration screens in the Studio 5000™ Logix Designer application, as well as faceplates for FactoryTalk® View HMI software for integration and diagnostics of networked devices.

Bulletin 1783 Stratix 6000 Fixed Managed Ethernet Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • CIP interface to the Rockwell Automation Integrated Architecture™
  • Studio 5000™ Logix Designer Add-On Profile for premier integration into the Integrated Architecture
  • Predefined Logix tags for diagnostics
  • FactoryTalk® View Faceplates for status monitoring and alarming

1783 Stratix 6000™ Fixed Managed Switches

  • Virtual LAN (VLAN) with trunking (available only for 1783-EMS08T module)
  • Multiple port count and fiber options
  • Copper ports are 10/100 Mbps, full- or half-duplex
  • SFP slot supports 1 G fiber optic uplink transceivers

1783 SFP Fiber Optic Uplink Transceivers

  • 1 G transceivers (multi- or single-mode)

Software Features

Key software features that help improve network performance and management include:

  • Quality of Service (QoS)
  • Bandwidth threshold alarming
  • STP/RSTP
  • MAC ID port security
  • DHCP per port
  • SNMP support
  • Internet Group Management Protocol (IGMP) snooping and querier

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Stratix Ethernet Device Specifications Technical Data1783-TD001

Certifications

  • c-UL-us
  • c-ETL-us
  • CE
  • C-Tick
  • Ex
  • KC
  • EtherNet/IP

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Stratix 6000 Switches Product ProfileENET-PP004
EtherNet/IP Industrial Protocol White PaperENET-WP001
Stratix Switch Reference GuideENET-QR001
Stratix 6000 Switches User Manual1783-UM001
Ethernet Design Considerations Reference ManualENET-RM002
EtherNet/IP Media Planning and Installation Manual00148R0
More Networks and Communications publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources