Allen-Bradley Allen-Bradley Home
Stratix 5700 Industrial Ethernet Switches

Stratix 5700 Industrial Ethernet Switches

Bulletin 1783 Stratix 5700™ Managed Industrial Ethernet Switches use the current Cisco® Catalyst® switch architecture and feature set. They are designed to meet your switching capability needs, from smaller applications to IT-ready integration with plantwide infrastructure. Configuration and monitoring tools provide secure integration to the enterprise network and allow easy setup and diagnostics from Rockwell Automation® Integrated Architecture™.

  • Overview
  • Documentation
  • Resources

Features

  • Available in three base configurations: 6-, 10-, or 20-port
  • Provides dual power inputs, input and output alarms, console port, and as many as 4 fiber-ready SFP slots in each base
  • Available with Power over Ethernet (PoE) to deliver power over the same cable as Ethernet
    • Provides reduced wiring cost for lower power devices (IP phones, cameras, wireless access points, bar code readers)
    • Provides flexibility in deployment of devices in remote locations
    • Offers network control with the ability to turn on/off devices for power savings or added security
  • Operates in temperature range of -40…60 °C (-40…140 °F)
  • Includes predefined Logix tags for diagnostics
  • Provides FactoryTalk® View faceplates for status monitoring and alarming
  • Includes Studio 5000™ Logix Designer Add-on Profiles for premier integration into the Rockwell Automation® Integrated Architecture™
  • Offers a variety of model options: two 1 GB ports, SecureDigital Flash card, IEEE 1588 support, conformal coating, and two software configurations
  • Supports Flash memory
  • Supports DIN rail mounting

Key software features that provide improved network reliability, easy deployment and management, diagnostic capability, and secure integration to the enterprise network include:

  • Virtual LAN (VLAN) with trunking
  • Quality of Service (QoS)
  • STP/RSTP/MST
  • Resilient Ethernet Protocol (REP)
  • Storm control with alarming
  • Egress traffic shaping
  • Configuration Smartports
  • Mac ID Port security
  • IEEE 802.1x security
  • Duplicate IP detection
  • Compatibility with Cisco® Network Assistant (CNA) and CiscoWorks management tools

Additional Information

Our Midrange Architecture System includes a series of small controllers that expands the Integrated Architecture application. This provides you with a single control platform that includes the performance and connectivity you need across your enterprise.


Documentation

TitleNumberDownload
Stratix 5700 Industrial Ethernet Switch Product ProfileENET-PP005
Stratix 5700 Ethernet Managed Switches User Manual1783-UM004
More Networks and Communications publications in Literature LibraryAll Languages

Product Catalog

Find catalog numbers, certifications, and specifications.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources