Stratix 5410 Industrial Distribution Switches

Our Bulletin 1783 Stratix® 5410 Industrial Distribution Switches offer a 19" rack mount design for increased port density. These switches offer an all Gigabit platform with four 10 Gigabit port options and Network Address Translation (NAT) capabilities for networks where high performance is critical. The Stratix 5410 switches offer a rugged exterior design which makes them an ideal solution for applications with harsh environments.

Bulletin 1783 Stratix 5410 Industrial Distribution Switches
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Offers an all Gigabit platform with four 10 Gigabit port options for high performance network requirements
  • Provides access switching and distribution layer routing capabilities for flexibility in designing network architectures
  • Supports multiple high performance network resiliency protocols
  • Uses Studio 5000® Add-on Profiles to enable premier integration into the Rockwell Automation Integrated Architecture® system
  • Includes embedded Cisco technology to help enable integration with the enterprise network

Additional Information

  • Watch this video for an introduction to Stratix 5400 Industrial Ethernet Switches.
  • Integrated Architecture Solutions — Our Integrated Architecture solutions provide the foundation to drive plantwide optimization efficiently and effectively. This enables you to respond competitively to the economy and changes in consumer demand.
  • Web-Enabled EtherNet/IP products — With our Web-Enabled EtherNet/IP products you can view control information from anywhere, anytime from a standard Web browser. This allows greater accessibility and collaboration of information from the shop floor to the top floor.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Stratix Ethernet Device Specifications Technical Data1783-TD001

Certifications

  • cULus Marked
  • CE Marked
  • RCM
  • Ex
  • EtherNet/IP

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use our FactoryTalk Network Manager software to monitor your network in perspective of your Stratix® switches.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Stratix 5410 Industrial Distribution Switches Product ProfileENET-PP013
Stratix Ethernet Device Specifications Technical Data1783-TD001
Stratix Industrial Networks Infrastructure At-a-Glance Quick ReferenceENET-QR001
Stratix Managed Switches User Manual1783-UM007
View more Stratix 5410 Industrial Distribution Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources