Stratix 5400 Industrial Ethernet Switches

Our Bulletin 1783 Stratix® 5400 Industrial Ethernet Managed Switches support layer 2 switching and layer 3 routing using a combination of Gigabit Ethernet (GE), Power over Ethernet (PoE) and GE fiber ports to help offer enhanced scalability. In addition, this switch offers DLR with three-ring support, which allows more connected devices at the Cell/Area Zone level for increased network design flexibility.

Stratix 5400 Industrial Ethernet Switches
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Supports layer 2 access switching and layer 3 routing for use in multiple layers of the architecture
  • Includes Integrated Device Level Ring (DLR) with three-ring support to help increase network design flexibility for more complex machines
  • Offers an all-Gigabit (GE) platform for high performance network support
  • Offers support for dual GE switch ring configurations for high performance network resiliency
  • Uses Studio 5000® Add-on Profiles (AOPs) to enable premier integration into the Rockwell Automation Integrated Architecture® system
  • Includes embedded Cisco technology to help enable integration with the enterprise network
  • Provides Integrated Network Address Translation (NAT) for 1:1 IP address mapping which helps to reduce commissioning time

Additional Information

  • Watch this video for an introduction to Stratix 5400 Industrial Ethernet Switches.
  • Integrated Architecture Solutions — Our Integrated Architecture solutions provide the foundation to drive plantwide optimization efficiently and effectively. This enables you to respond competitively to the economy and changes in consumer demand.
  • Web-Enabled EtherNet/IP products — With our Web-Enabled EtherNet/IP products you can view control information from anywhere, anytime from a standard Web browser. This allows greater accessibility and collaboration of information from the shop floor to the top floor.

Now You Can Get Even More Network Design Flexibility

When you add integrated Device Level Ring (DLR) capabilities with three-ring support to the Stratix 5400 industrial Ethernet managed switches, you get increased network design flexibility for more complex machines.

Stratix 5400 Industrial Managed Switch Product Profile - Find out about how the Stratix 5400 industrial Ethernet managed switches can help benefit your operations.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Stratix Ethernet Device Specifications Technical Data1783-TD001

Certifications

  • cULus Marked
  • CE Marked
  • RCM
  • Ex
  • EtherNet/IP

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Stratix 5400 Industrial Ethernet Switches Product ProfileENET-PP012
Stratix Ethernet Device Specifications Technical Data1783-TD001
Stratix Industrial Networks Infrastructure At-a-Glance Quick ReferenceENET-QR001
Stratix Managed Switches User Manual1783-UM007
View more Stratix 5400 Industrial Ethernet Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources