Stratix 5100 Wireless Access Point/Workgroup Bridge

Our Bulletin 1783 Stratix® 5100 Wireless Access Point/Work Group Bridge can be used in an autonomous or a Cisco Unified network. This device provides connectivity in hard-to-wire and remotely accessible areas. It offers the design flexibility to help increase your productivity and efficiency on the plant floor.

Bulletin 1783 Stratix 5100 Wireless Access Point/Workgroup Bridge
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Offers pre-programmed default configuration for priority handling of EtherNet/IP (QoS) to help provide easy setup for industrial applications
  • Provides Power over Ethernet (PoE) connectivity for remote, or hard-to-wire areas to help minimize hardware and cabling costs
  • Meets widely adopted IEEE 802.11 a/b/g/n standards to help provide increased device and data security
  • Includes MIMO technology with three spatial streams for improved latency and jitter performance
  • Provides high-speed connectivity with up to 450-Mbps data rate for networks where high-bandwidth support is required
  • Studio 5000® Add-on Profile (AOP) enables premier integration into the Rockwell Automation Integrated Architecture® system

Additional Information

Watch this video for an introduction to Stratix 5100 Wireless Access Points/Workgroup Bridges.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Stratix Ethernet Device Specifications Technical Data1783-TD001

Certifications

CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Stratix 5100 Wireless Access Point/Workgroup Bridge Product ProfileENET-PP009
Stratix Ethernet Device Specifications Technical Data1783-TD001
Stratix 5100 Wireless Access Point/Workgroup Bridge User Manual1783-UM006
Ethernet Design Considerations Reference ManualENET-RM002
More Stratix 5100 publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources