SERCOS Interface

SERCOS (Serial Real-time Communications System) is an internationally-approved communication standard for motion control (IEC 61491). This communication network is designed for high-speed serial communication of standardized closed-loop data, in real-time, over a noise-immune fiber-optic cable. We support SERCOS with interface motion modules which provide SERCOS drive connectivity and control for the ControlLogix® controller.

SERCOS Interface
  • Overview
  • Product Selection
  • Documentation
  • Resources

Features

  • Internationally-approved communication standard for motion control (IEC 61491)
  • Designed for high-speed serial communication of standardized closed-loop data (in real-time) over a noise-immune fiber-optic cable
  • SERCOS interface motion modules provide SERCOS drive connectivity and control for the ControlLogix® controller
  • Drive support for SERCOS includes: Kinetix® 2000, Kinetix 6000, Kinetix 7000, and Ultra™ 3000 SERCOS servo drives
  • Additional products are available from our Encompass™ Partners

Additional Information

Our PartnerNetwork™ offers complementary product solutions for products with SERCOS connectivity through the Encompass Product Reference program. You can sort and filter products from best-in-industry suppliers in your region to connect to the Rockwell Automation® architecture, or to use with our products.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Documentation

TitleNumberDownload
SERCOS and Analog Motion User ManualMOTION-UM001
More SERCOS publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Integrated Architecture Tools — Tools to help you plan and configure an Integrated Architecture™ system.
    • IA Bookshelf [PDF] — View recommended literature for the Integrated Architecture™ system.
    • Integrated Architecture Podcasts — Select from a list of podcasts to learn more about the Integrated Architecture™ system.
    • Popular Configuration Drawings — Use these tools to understand the basic performance, capacity and configuration of the Integrated Architecture™ system.
    • Sample Code Library — Retrieve samples of code that have been developed by other users and post code that others might find helpful.
    • System Ferret — Use this system inventory software tool to seek out and log all devices communicating on DeviceNet™ networks, ControlNet™, and EtherNet/IP™ in your control system.
  • SERCOS Interface Website
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.