Allen-Bradley Allen-Bradley Home

FOUNDATION Fieldbus

FOUNDATION Fieldbus

FOUNDATION Fieldbus is a local area network standard that describes connecting controllers to devices in process applications.

Features

  • Serves as a Local Area Network (LAN) for advanced process control, remote input/output and high-speed factory automation applications
  • Provides a digital, two-way, multi-drop communication link among intelligent measurement and control devices
  • Our linking devices communicate information from FOUNDATION™ Fieldbus H1 process instrumentation via ControlNet™ for use within the Logix controller family and via High Speed Ethernet for use with FactoryTalk® AssetCentre software
  • Additional products are available from our Encompass™ Partners

Products

1757 FOUNDATION Fieldbus Linking Devices

  • Supports bridging from a ControlNet™ or EtherNet/IP™ network to FOUNDATION Fieldbus via two or four H1 ports
  • Two-port version supports 32 devices
  • Four-port version supports 64 devices

Encompass Partner Products

Through the Encompass program, our third-party product-referencing program, you can quickly locate the products that best solve your application challenges. Use the Encompass search tool to sort and filter products from best-in-industry suppliers in your region to connect to the Rockwell Automation architecture, or to use with our products.

Learn More

As one of the founding members of the Fieldbus Foundation, Rockwell Automation has recognized the many benefits intelligent networked control devices can provide in the operation and optimization of a production facility.

Software

Use RSFieldbus Configuration Software to configure FOUNDATION Fieldbus linking modules.

Learn More

Additional software products are available from Rockwell Software.

Frequently Viewed Publications

TitleNumberLanguage
ControlLogix Selection Guide1756-SG001
ControlLogix Communication Modules Specifications Technical Data1756-TD003
ControlNet FOUNDATION Fieldbus Linking Device Technical Data1756-TD004
Ethernet FOUNDATION Fieldbus Linking Device Technical Data1757-TD003
ControlNet FOUNDATION Fieldbus Linking Device Installation Instructions1757-IN022
Ethernet FOUNDATION Fieldbus Linking Device Installation Instructions1757-IN021
FOUNDATION Fieldbus System User Manual1757-UM012
More Process Control Network publications in Literature LibraryAll Languages

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources