Network Address Translation (NAT) Devices

Our Network Address Translation (NAT) Devices help you configure multiple machines on a single line to have identical network settings, allowing easy remote support through VPN connection. The NAT Devices adapt your machines to specific network configurations without requiring complicated, costly, and time-consuming changes. As a result, your control systems with identical settings communicate over Ethernet networks without reconfiguring settings.

Bulletin 9300 Network Address Translation (NAT) Devices
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

Bulletin 1783-NATR Devices

  • Use simple 1:1 Network Address Translation (NAT) to map IP addresses on the machine subnet to IP addresses on the control network (support for up to 32 translation mappings)
  • Support both Linear and Device Level Ring (DLR) topologies on the machine network
  • Can be configured via a web page or Electronic Data Sheet Add-on Profile
  • Provide simplified device backup and restore via SD card storing configuration
  • Enable redirection of selected protocols, such as CIP, ICMP, HTTP, DNS for stable network connection

Bulletin 9300-ENA Devices

  • Provide Ethernet IP Address translations for up to 128 devices
  • Include an Embedded Network Discovery Tool with a DHCP Server for analysis and configuration of local network devices
  • Offer SD card support for initial configuration and backup/restore
  • Include embedded help files for ease of use
  • Block broadcast and multi-cast network traffic bi-directionally
  • Include VPN application with login function for secure remote access

Experience High Performance Data Routing and Simplified Network Integration 

Our Bulletin 1783 Network Address Translation Router (NATR) uses simple 1:1 Network Address Translation (NAT) to map IP addresses on the machine subnet to IP addresses on the control network with support for up to 32 translation mappings.

  • Supports both Linear and Device Level Ring (DLR) topologies on the machine network
  • Configurable via web page or Electronic Data Sheet (EDS) Add-on Profile (AOP)
  • Uses an SD card to support device configuration backup/restore
  • Enables redirection of selected protocols, such as CIP, ICMP, HTTP, DNS for stable network connection

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Stratix Ethernet Device Specifications Technical Data1783-TD001

Certifications

9300-ENA Certifications:

  • UL
  • cUL Listed
  • ATEX Certified
  • CE

1783-NATR Certifications:

  • cULus Listed
  • CE (EMC)
  • CE (ATEX)
  • IECEx
  • CE (RoHS)
  • EU WEEE
  • RCM
  • KCC
  • China RoHS
  • EtherNet/IP

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 9300-ENA Network Address Translation (NAT) Device Product ProfileGMSP-PP001
Configurable NAT Router Product ProfileENET-PP011
Stratix Ethernet Device Specifications Technical Data1783-TD001
Configurable NAT Router User Manual1783-UM008
More Network Address Translation publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources

  • Firmware Updates — Log in to get support for firmware updates.
  • Integrated Architecture Tools — Tools to help you plan and configure an Integrated Architecture™ system.
  • Popular Configuration Drawings — Use these tools to understand the basic performance, capacity and configuration of the Integrated Architecture™ system.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.