Embedded Switch Technology

The Embedded Switch Technology embeds Ethernet switch features into your hardware to support high performance applications. Our dual-port products with the embedded switch feature let you connect devices directly to your network, without a separate Ethernet switch, helping to reduce overall cost and simplifying system configuration. These products support linear and device-level ring (DLR) topologies for EtherNet/IP™ applications.

Embedded Switch Technology
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes embedded Ethernet switch technology in selected components—such as taps and communication interface modules—that communicate over an EtherNet/IP™ network
  • Enables greater topology configuration choices for EtherNet/IP applications, such as linear and device-level ring (DLR)
  • Makes it possible to connect to a linear or ring topology without additional hardware
  • Allows for a high-performance ring capability (make/break < 3 ms), complete with diagnostics and fast recovery to lower downtime
  • Supports IEEE 1588 precision time protocol (PTP) for precise time synchronization and Quality of Service (QoS) to help prioritize data transmission
  • Includes open standard technology which is available to 3rd party vendors and allows EtherNet/IP interoperability

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Stratix Ethernet Device Specifications Technical Data1783-TD001

Certifications

  • c-UL-us
  • CE
  • C-Tick
  • Ex
  • KC
  • EtherNet/IP

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Stratix Ethernet Device Specifications Technical Data1783-TD001
EtherNet/IP Industrial Protocol White PaperENET-WP001
EtherNet/IP Modules in Logix5000 Control Systems User ManualENET-UM001
EtherNet/IP Embedded Switch Technology Application GuideENET-AP005
Bulletin 1783 Ethernet TAP Product Information1783-PC011
More Networks and Communications publications in Literature LibraryAll Languages