DeviceLogix-Enabled Products

DeviceLogix™ Smart Component Technology integrates logic-solving capability into I/O, motor starters, push buttons, and other control components, providing higher-performance and lower-cost distributed control.

DeviceLogix-Enabled Products
  • Overview
  • Products
  • Software
  • Documentation
  • Resources

Features

  • Supports simple control functions such as Boolean logic execution, signal-conditioning, event detection, and alarming in control system components
  • Well suited for applications that require a quick and localized response to input events without the delays of network round-trip polling times
  • Offers easy configuration for local logic with RSNetWorx™ for DeviceNet™ software
  • Offers selected components such as distributed I/O, push buttons, relays, and distributed starters that communicate over a DeviceNet network

Software

Use the built-in DeviceLogix™ editor in RSNetWorx software from Rockwell Software® to configure your DeviceLogix smart components. RSNetWorx™ software includes easy-to-understand drop-down menus and dialog boxes you can use to create components for system installation or field maintenance.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Embedded I/O For DeviceNet Technical Data1799-TD001
DeviceLogix System User ManualRA-UM003
POINT I/O and ArmorPOINT I/O DeviceLogix User Manual1734-UM015
DSA I/O for Distributed Starters User Manual100-UM005
DeviceLogix Technology for Industrial Applications193-AT001
More Networks and Communications publications in Literature LibraryAll Languages
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
  • Electronic Data Sheets — Find DeviceNet™, ControlNet™, EtherNet/IP™, and network-independent EDS files.
  • Firmware Updates — Log in to get support for firmware updates.
  • Integrated Architecture Tools — Tools to help you plan and configure an Integrated Architecture™ system.
    • IA Bookshelf [PDF] — View recommended literature for the Integrated Architecture™ system.
    • Popular Configuration Drawings — Use these tools to understand the basic performance, capacity and configuration of the Integrated Architecture™ system.
    • Sample Code Library — Retrieve samples of code that have been developed by other users and post code that others might find helpful.
    • System Ferret — Use this system inventory software tool to seek out and log all devices communicating on DeviceNet™ networks, ControlNet™, and EtherNet/IP™ in your control system.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.