Redundant ControlNet to Profibus-PA Linking Device

Our Bulletin 1788 Redundant ControlNet™ to Profibus-PA Linking Device provides a fast and integrated solution for adding Profibus-PA field devices to any Logix platform. This linking device provides a direct link between Profibus-PA and ControlNet without requiring an intermediate Profibus-DP layer.

Bulletin 1788 Redundant ControlNet to Profibus-PA Linking Device
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Self-contained, panel, or DIN-rail mountable device
  • Links an ControlNet™ network to a single Profibus-PA segment
  • Operates as a true PA master without requiring a DP network, DP master, coupler device, or external power conditioner
  • Supports as many as 24 PA field devices
  • Supports multiple levels of device and media redundancy
    • Provides two physical Profibus-PA ports
    • Intelligent Fieldbus Junction Box protects the network from both short and open circuit faults, improving the overall reliability of the system
  • Supports EtherNet/IP Media redundancy
    • Hosts two Ethernet ports through Embedded Ethernet Switch technology
    • Allows the device to be connected in a linear or a Device Level Ring (DLR) topology
  • Supports Master Device redundancy
    • Allows two identically-configured Redundant EtherNet/IP to Profibus-PA linking devices to be connected on the same PA network
    • Supports transfer of data between the devices and the Logix controller
  • Provides seamless RSLogix 5000™ environment integration through Add-On Profiles, which automatically identifies field devices and configures them to their default settings
  • Supports FDT/DTM Technology, allowing direct access to field device diagnostics and parameters using an FDT frame, such as FactoryTalk® AssetCentre
  • Provides all basic diagnostic information in the input assembly
  • Helps simplify large network commissioning through diagnostic parameters such as Power Supply Voltage, PA Bus Voltage (A & B bus), PA Bus Current (A & B bus), and Unit Internal Temperature
  • Simplifies commissioning through onboard advanced diagnostics, including a node-specific PA bus oscilloscope trace that can be viewed within the RSLogix5000 Add-On Profile

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
EtherNet/IP and ControlNet to PROFIBUS-PA Linking Device User Manual1788-UM058

Certifications

  • c-UL-us
  • CE
  • C-Tick
  • EtherNet/IP
  • KC

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Profibus PA Linking Device Product Profile1788-PP005
Redundant ControlNet to PROFIBUS-PA Linking Device Quick Start1788-QS001
EtherNet/IP and ControlNet to PROFIBUS-PA Linking Device User Manual1788-UM058
More Networks and Communications publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks—Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks—Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.