ControlNet Connected Products

We offer a wide variety of ControlNet™ products for your applications. Products have either a built-in ControlNet interface, or connect to the ControlNet network via an optional communication interface module. We continue to support your real-time, high-throughput applications.

ControlNet Connected Products
  • Overview
  • Products
  • Documentation
  • Resources

Features

  • Includes products that range from controllers, I/O, and operator interface to drives and power management products
  • Offers products with built-in ControlNet™ connectivity
  • Includes redundant media support
  • Offers ControlNet Ex products that are available for intrinsic safety applications 
  • Connects a PC to a ControlNet network using the USB to ControlNet cable
  • Offers PCI-bus and RS-232-C to ControlNet interfaces
  • Offers a variety of products from our Encompass partners

Programmable Controllers

I/O Modules

  • ControlLogix I/O — supports single and redundant ControlNet media
  • SLC I/O — supports single and redundant ControlNet media
  • Universal I/O — supports single and redundant ControlNet media

Drives

Operator Interface

Energy Monitoring

PC Interfaces

Encompass Partner Products

Our PartnerNetwork™ offers complementary product solutions for ControlNet connected products and ControlNet Add On Profiles through the Encompass Product Reference Program.

Documentation

TitleNumberDownload
ControlNet Coax Media Planning and Installation GuideCNET-IN002
ControlNet EX Coax Media Planning and Installation GuideCNET-IN003
ControlNet Fiber Media Planning and Installation GuideCNET-IN001
More Networks and Communications publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Electronic Data Sheets — Find DeviceNet™, ControlNet™, EtherNet/IP™, and network-independent EDS files.
  • Firmware Updates — Log in to get support for firmware updates.
  • Integrated Architecture Tools — Tools to help you plan and configure an Integrated Architecture™ system.
    • Faceplate/Add On Instruction Sets — Download and use these pre-built, pre-configured HMI screens.
    • IA Bookshelf [PDF] — View recommended literature for the Integrated Architecture™ system.
    • Integrated Architecture Podcasts — Select from a list of podcasts to learn more about the Integrated Architecture™ system.
    • Popular Configuration Drawings — Use these tools to understand the basic performance, capacity and configuration of the Integrated Architecture™ system.
    • Sample Code Library — Retrieve samples of code that have been developed by other users and post code that others might find helpful.
    • System Ferret — Use this system inventory software tool to seek out and log all devices communicating on DeviceNet™ networks, ControlNet™, and EtherNet/IP™ in your control system.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.