ArmorStratix 5700 Industrial Ethernet Switches

ArmorStratix™ 5700 Industrial Ethernet Switches provide a dependable, rugged, on-machine solution for networks in extreme environments. This layer 2 managed switch is IP67-rated for dust and washdown protection, and is ideal for operations where widely distributed applications are required.

Bulletin 1783 ArmorStratix 5700 Industrial Ethernet Switches
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes IP67-rating for protection in extreme conditions
  • Minimizes hardware in the control cabinet for a compact solution
  • Simplifies device replacement via SD card storing entire configuration
  • Provides advanced features including Power-over-Ethernet (PoE), gigabit ports and IEEE 1588 support
  • Enables secure integration with enterprise network using Cisco Internet Operating System (IOS)
  • Provides integrated Device Level Ring (DLR) connectivity to help optimize the network architecture and provide consolidated network diagnostics
  • Offers integrated Network Address Translation (NAT) which provides 1:1 IP address mapping helping to reduce commissioning time
  • Provides Premier Integration (CIP-enabled) to the Rockwell Automation Integrated Architecture® system
    • Predefined Logix tags to retrieve diagnostics
    • FactoryTalk® View Faceplates for status monitoring and alarming
    • Offers Studio 5000 Automation Engineering and Design Environment™ add-on profiles for configuration and monitoring

Additional Information

Watch this video for an introduction to ArmorStratix Industrial Ethernet Switches.

Help Optimize Your Network Operations with Our ArmorStratix 5700 Industrial Ethernet Switches

  • Provides integrated Device Level Ring (DLR) connectivity to help optimize the network architecture and provide consolidated network diagnostics
  • Offers integrated Network Address Translation (NAT) which provides 1:1 IP address mapping helping to reduce commissioning time

Learn More in the ArmorStratix 5700 Industrial Ethernet Switch Product Profile

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Stratix Ethernet Device Specifications Technical Data1783-TD001

Certifications

  • c-UL-us
  • CE
  • RCM
  • KC
  • EtherNet/IP

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
ArmorStratix 5700 Product ProfileENET-PP008
Stratix Ethernet Device Specifications Technical Data1783-TD001
Stratix Industrial Networks Infrastructure At-a-GlanceENET-QR001
Stratix 5700 Ethernet Managed Switches User Manual1783-UM007
More Network and Communications publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources