Vector Control

Vector control variable speed motors are built specifically for inverter and vector duty applications with constant torque capability to zero speed. Multiple enclosure ratings and horsepower ranging from ¼ to 1000 hp are available. These motors are used with variable frequency drives only.

CM201 Small Hp Enclosed AC Motors

CM201 Enclosed Small

Bulletin CM201 Enclosed Motors are vector-duty small AC motors, 1/4...30 Hp.


CM202 Vector-Duty Enclosed NEMA Frame AC Motors

CM202 Enclosed NEMA Frame

Bulletin CM202 Vector-Duty Motors are enclosed vector class NEMA frame AC motors, 1...500 Hp.


CM203 Vector-duty AC Motors

CM203 Vector-duty AC Motors

Bulletin CM203 Vector-duty Motors are vector class laminated steel or aluminum frame AC motors, 5...1000 Hp.


CM221 Small Hp NEMA Frame Totally Enclosed Inverter-Duty AC Motors

CM221 NEMA Frame Enclosed Inverter-Duty

Bulletin CM221 Totally Enclosed Motors are vector class small AC motors, 1/4...30 Hp.


CM222 NEMA Frame Inverter-Duty AC Motors

CM222 NEMA Frame Inverter-Duty

Bulletin CM222 Inverter-Duty Motors are vector class NEMA frame AC motors, 1...500 Hp.


CM227 NEMA Frame Inverter AC Motors with Brake

CM227 NEMA Frame Inverter with Brake

Bulletin CM227 Inverter Brake Motors are vector class NEMA frame AC motors with brake, 1...20 Hp.