Allen-Bradley Allen-Bradley Home

Severe-Duty AC Motors

CM111 Severe Duty AC Motors

Bulletin CM111 Severe Duty Motors are AC motors, 3/4...700 Hp.

Features

  • 208/230/460/575V AC
  • 900, 1200, 1800, 3600 rpm
  • Variable speed ranges of CT 2:1, CT 4:1, CT 10:1, CT 20:1, CT 1000:1, VT 10:1, sine wave
  • TENV, TEFC enclosures
  • Insulation system made of class F materials
  • Frame constructed of rolled steel or cast iron
  • Energy efficient, premium, NEMA premium
  • IP54 chemical, wet environment

Products

  • CM111 Severe Duty AC Motors

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Download Adobe Reader

Frequently Viewed Publications

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • Integrated Architecture Tools — Tools to help you plan and configure an Integrated Architecture™ system.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

Accessories

View the Allen-Bradley Control Matched Motor Catalog [PDF] for details on the following accessories:

  • Adapters
  • Bases
  • Brakes
  • C-Faces
  • Canopy kits
  • Cast iron shroud
  • Conduit boxes
  • D flanges
  • Drip covers
  • Motor brakes