Harsh environment motors are built to withstand challenges such as water and food processing applications. TENV and TEFC enclosure ratings are available across a wide range of horsepowers from fractional to 350 hp. These motors can be used with a variable frequency drive or across the line.
![]() | Bulletin CM111 Severe Duty Motors are AC motors, 3/4...700 Hp. |
![]() | Bulletin CM112 IEEE 841 Motors are AC motors, 1/4...400 Hp. |
![]() | Bulletin CM115 Washdown Duty Motors are totally enclosed AC motors, 1/2...15 Hp. |
![]() | Bulletin CM118 Stainless Steel Motors are enclosed washdown AC motors, 1/2...15 Hp. |
![]() | Bulletin CM211 Severe Duty Motors are NEMA Premium AC motors, 3/4...700 Hp. |
![]() | Bulletin CM212 IEEE 841 Motors are NEMA Premium severe duty AC motors, 1/4...400 Hp. |
![]() | Bulletin CM224 Explosion-Proof Motors are vector class encoder-capable AC motors, 1...20 Hp. |