Our Industrial Motors are high quality and stand up to exceptional conditions such as the extreme thermal and electrical demands of low-speed high-torque applications. We have a wide selection of general-purpose and vector motors with NEMA Premium Efficient designs and optimum variable speed performance and service life. We also have durable motors for use in harsh environments.
![]() | General Purpose Motors are available in a wide range of enclosures, including TENV, TEFC, ODP, and DPG, and power ranges from fractional to 400 Hp. These motors can be used with a variable frequency drive or across the line for most applications in a non-severe duty environment. |
![]() | Harsh environment motors are built to withstand challenges such as water and food processing applications. TENV and TEFC enclosure ratings are available across a wide range of horsepowers from fractional to 350 hp. These motors can be used with a variable frequency drive or across the line.
|
![]() | Vector control variable speed motors are built specifically for inverter and vector duty applications with constant torque capability to zero speed. Multiple enclosure ratings and horsepower ranging from ¼ to 1000 hp are available. These motors are used with variable frequency drives only. |