Allen-Bradley Allen-Bradley Home

SMC Flex Low Voltage Soft Starters

Bulletin 150 SMC Flex Low Voltage Soft Starters

The SMC™ Flex Controller provides microprocessor-controlled starting for standard 3-phase squirrel-cage induction or Wye-Delta (6-lead) motors. We offer seven standard modes of operation within a single controller.

Features

  • 1…1250 A range
  • Seven standard start modes
  • Options include pump control and braking control
  • Built-in SCR bypass/run contactor
  • Built-in electronic motor overload protection
  • CT on each phase
  • Metering
  • Status indicator
  • Keypad programming
  • Four programmable auxiliary contacts

Products

  • 150 SMC™ Flex Non-Combination Smart Motor Controller
  • 150 SMC Flex Smart Motor Controller 
  • 152/3 SMC Flex Combination Smart Motor Controller

Certifications

  • cULus Listed (Open Type), CSA Certified, CE Marked, CCC Certified

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Frequently Viewed Publications

TitleNumberLanguage
SMC Flex and SMC-3 Controllers Brochure150-BR142
Bulletin 152 & 153 Enclosed Smart Motor Controllers Product Profile150-PP003
SMC Smart Motor Controllers Selection Guide150-SG009
SMC Flex Controllers Quick Start150-QS001
SMC Flex Controllers User Manual150-UM008
Bulletin 150 SMC Flex Controllers Application Guide150-AT002

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings about these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Firmware Updates

The SMC™ Flex products (150-Fx) have firmware which is flash upgradeable. Once you have installed the ControlFLASH™ kit, you can use several different methods to flash the firmware.

SMC Soft Starter Selection Tools

The following SMC™ soft starter wizards are incorporated into the SMC Soft Starter Selection Tools - Version 4 [ZIP] file. Extract the contents of the ZIP file to a directory on your computer and click the main.htm file to launch the application. To create charts with the tool you must be connected to the internet.

  • SMC SCPD Wizard — Use this tool to help select the proper short circuit protection device for a given motor.
  • SMC Thermal Wizard — Use this tool for simple thermal analysis and selection of an SMC product for a given application.
  • SMC Estimation Wizard — Use this tool for a more advanced analysis of both the device and the system.

Other Resources

  • Flash Update — Flash memory updates for smart motor controllers.
  • HyperTerminal Instructions — Instructions for firmware updates using HyperTerminal.
  • Starting & Stopping Options — Identify which controllers offer the standard and optional start/stop features.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your SMC™ Flex Smart Motor Controllers, including:

  • Human interface and communication modules
  • Protective modules
  • Terminal covers
  • Terminal lug kits

View all SMC Flex Smart Motor Controller accessories