SMC™ Controllers are designed to help minimize cost by reducing overall system power requirements and wear and tear on equipment. Our soft starters can be easily integrated into your intelligent motor control solution to offer higher productivity and shorter downtimes. This SMC line is also an ideal altenative to a drive where a more cost-effective, simple solution is required. We offer a diverse line of soft-starters to meet your communication, control and space requirements.
![]() | The SMC™ Dialog Plus Controller provides microprocessor-controlled starting for standard three-phase squirrel-cage induction motors. Standard modes of operation available within a single controller include soft start with selectable kickstart, dual ramp start, current limit start with selectable kickstart and full voltage start. |
![]() | The SMC™ Flex Controller provides microprocessor-controlled starting for standard 3-phase squirrel-cage induction or Wye-Delta (6-lead) motors. We offer seven standard modes of operation within a single controller. |
![]() | The SMC™-3 Smart Controller is a compact, simple to use, solid-state motor controller designed to operate 3-phase motors. It has a built-in overload relay and a built-in SCR bypass contactor on all three phases, allowing a smaller footprint than other soft starters on the market. Modes of operation for the controller include soft start, soft stop, current limit start, and kick start. |
![]() | SMC™-50 Solid-state Smart Motor Controllers bring efficiency and control of your motor and process to a higher level. This micro-processor based, fully solid-state soft motor starter helps maximize efficiency for motor starts and stops. The SMC-50 motor starter offers many advanced monitoring and protection features to help keep your application running smoothly or ease troubleshooting during downtime. |
![]() | The STC™ Starting Torque Controller is a compact, simple-to-use, solid-state controller designed for low horsepower squirrel-cage induction motors. Our controller will relieve the starting torque surge encountered in typical across-the-line starting. This will provide you with smoother starts and decreased equipment downtime due to shock and vibration problems. |