Allen-Bradley Allen-Bradley Home

NEMA Pump Control Panels

NEMA Pump Control Panels

Our NEMA Pump Control Panels have a motor circuit protector. You can customize them with a variety of starter types for specific applications and accessories for control and diagnostic feedback.

 

Features

  • Narrow enclosure size when extra panel space is not required
  • NEMA starter sizes 1...3
  • Fusible disconnect switch
  • Painted metal enclosure: Type 3R
  • Overload relays: Eutectic supplied as standard, solid-state available as an option
  • Modifications: factory installed
  • Accessories: field installed
  • Service entrance rated

Products

Pump Control Panels with Disconnect Switch

  • 1232 Pump Panel, Narrow Enclosure
  • 1232V Pump Panel with Vacuum Contactor, Extra Space
  • 1232X Pump Panel, Extra Space

Pump Control Panels with Circuit Breaker

  • 1233 Pump Panel, Narrow Enclosure
  • 1233V Pump Panel with Vacuum Contactor, Extra Space
  • 1233X Pump Panel, Extra Space
  • 1223 Pump Panel, Oil Well (No longer available for sale)

Certifications

  • UL, CSA, CULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates, and other certification details.

 

Frequently Viewed Publications

TitleNumberLanguage
Bulletin 1232/1233 NEMA Pump Control Panel Selection Guide1232-SG001

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build this Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

 

Accessories

We offer a wide range of accessories to complement your NEMA Pump Control Panels, including:

  • Electronic DC Coil Controller
  • Coils
  • Operating mechanisms
  • Terminal and lug covers
  • Protective covers
  • Timer attachment kit
  • Auxiliary contacts
  • Power pole adders
  • Lug connectors

View all NEMA Pump Control Panel Accessories