Allen-Bradley Allen-Bradley Home

Vacuum Low Voltage Starters

Bulletin 1109 Vacuum Low Voltage Starters

Bulletin 1109 open-type vacuum starter is designed for use up to 1500V. Our vacuum starters are particularly well-suited in mining, pumping, and other harsh environments where voltages above 600V are used. The Bulletin 1109 line uses vacuum bottles to enclose the power?switching contacts within the starter. The use of vacuum technology results in particularly effective arc extinguishing above 600V and results in a very compact, long-lasting starter.

Features

  • 1500V AC maximum
  • Current ratings: 200, 400, and 600 A
  • Non-reversing starter
  • Time-proven eutectic or solid-state overload protection with current transformers
    • E1 Plus overload relay with wide 5:1 adjustment range
  • Line and load terminals up front for ease of wiring
  • Visual ON/OFF indicator
  • Snap-on side-mount auxiliary contacts

Products

  • 1109 Non-Reversing Vacuum Starters

Certifications

  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Frequently Viewed Publications

TitleNumberLanguage
Bulletin 1109 Vacuum Starter Product Profile1109-PP001
Vacuum/Combination Starter and Pump Control Panel Selection Guide500-SG006
Bulletin 1109 Vacuum Starter Wiring Diagram1109-WD001
Bulletin 1109 200A Vacuum Starter Installation Instructions1109-IN001
Bulletin 1109 400A Vacuum Starter Installation Instructions1109-IN002
Bulletin 1109 600A Vacuum Starter Installation Instructions1109-IN003

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ECADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your Bulletin 1109 Vacuum Starters, including:

  • Auxiliary contacts
  • Control modules
  • Control Pak modules
  • Coil kits
  • Lug kits
  • Vacuum interrupter phase assembly kits

View all Bulletin 1109 Vacuum Starter accessories

Vacuum starters are particularly well-suited in mining, pumping, and other harsh environments where voltages above 600V are used.