Allen-Bradley Allen-Bradley Home

NEMA Manual Motor Low Voltage Starters

NEMA Manual Motor Low Voltage Starters

NEMA Manual Motor Starting Switches are designed for use on motor starting installation. The Bulletin 600 switches offer overload protection for small 1-phase AC/DC motors. The Bulletin 609 and 609U switches are designed for use on motor starter installations where remote push button control is not required. Bulletin 609U and 609TU switches provide full line voltage starting, thermal overload protection, and undervoltage protection.

Features

  • Contact position indicator
  • Locking features
  • Open-type, Type 1, and Type 12 enclosures
  • Undervoltage protection

Products

  • 600 Single Phase Starters
  • 609 Single and Three Phase Starters
  • 609U Single and Three Phase Switches with Under Voltage Protection

Certifications

  • UL Listed, CSA Certified, CE Marked
  • Hazardous Location: UL Listed, CSA Certified

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates, and other certification details.

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ECADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your NEMA Manual Motor Starters, including:

  • Drains
  • Flange seals
  • Fusings
  • Locking attachments
  • Pilot light replacement bulbs
  • Sealing wells

View all Bulletin 600 Single Phase Starter accessories

View all Bulletin 609 Single and Three Phase Starter accessories