![]() |
Bulletin 1102C/1104C NEMA Vacuum Contactors provide motor control system reliability in harsh, dirty environments. Our vacuum technology provides particularly effective arc extinguishing above 600V using a compact, long-lasting contactor. Our vacuum contactors are mechanically and electrically interlocked to avoid both contactors being closed simultaneously. |
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates, and other certification details.
| Title | Number | Language |
|---|---|---|
| NEMA Power Control Brochure | 500-BR010 |
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
We offer a variety of accessories for your Vacuum Contactors, including:
View all Bulletin 1102C Vacuum Contactor accessories
View all Bulletin 1104C Reversing Vacuum Contactor accessories