NEMA Top Wiring Contactors for Motor Loads

Bulletin 500 AC contactors are available in top-wiring construction from NEMA Size 00...9. All power connections are at the top of the contactors. Use our contactors to switch AC motor loads where overload protection is not required or is provided separately. You can operate these contactors remotely with pilot devices such as push buttons, selector switches, timers, relays, or temperature switches.

Bulletin 500 NEMA Top Wiring Contactors for Motor Loads
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Modular components in a single carton
  • Top wiring for motor loads
  • Enclosure ratings: NEMA Type 1, 3R/12, 4/4X stainless steel and bolted 7 and 9, and 3R, 7 and 9

Color-coded Component Wiring is Now Available For Bulletin 500 NEMA Enclosed Contactors

Component wiring is color-coded by function and the wiring sleeve cover corresponds to a colored label on the terminal block. Keyed connectors snap these components into the terminal block for faster assembly time and fewer wiring errors.

Our Enclosed Starter Wiring Made Easy infographic explains how new color-coded terminal blocks save time and reduce wiring errors.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications Technical DataIC-TD002
NEMA Contactor, Starter, and Pump Panel Specifications Technical Data500-TD014

Certifications

  • CSA Certified — LR1234
  • UL Listed — File No. E3125; Guide No. NLDX

Hazardous Location:

  • UL LIsted — File No. E10314
  • CSA Certified — LR11924

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • ABS 4/5.115 — American Bureau of Shipping
  • CE Marked
  • CSA C22.2 No.14
  • EN/IEC 60947-4-1
  • IEEE 45
  • NEMA/EEMAC ICS 2
  • UCSG 46 CFR 111.70
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
NEMA Motor Control Solutions Global Short Circuit Current Ratings Product ProfileSCCR-PP004
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications Technical DataIC-TD002
NEMA Contactor, Starter, and Pump Panel Specifications Technical Data500-TD014
Western Regional Configuration Center FlyerCMPNTS-QR003
Central Regional Configuration Center FlyerCMPNTS-QR004
More NEMA Contactor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.