NEMA AC Contactors

Bulletin 300 modular line of NEMA contactors, when combined with Bulletin 193 solid-state overload relays, auxiliary contacts, interlocks, suppressors, and DIN Rail mounting provides the most compact and flexible starter component system available.

Bulletin 300 NEMA AC Contactors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • NEMA sizes 0…5
  • Compact size (space-saving design)
  • Guarded terminals
  • Complete range of accessories
  • Solid-state overload relays
  • Electronic and conventional coils
  • 35 mm DIN Rail mountable

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
NEMA AC Contactor and Starter Specifications Technical Data300-TD003

Certifications

  • CE Marked for all applicable directives — EN 60947-4-1
  • cULus Listed — File No. E41850; Guide Nos. NLDX, NLDX7

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2, No. 14
  • NEMA/EEMAC ICS2
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
NEMA AC Contactor and Starter Specifications Technical Data300-TD003
View all NEMA Contactor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.