Allen-Bradley Allen-Bradley Home

Solid-State Contactors

Bulletin 156 Solid-State Contactors

Bulletin 156-B Solid-state Contactors complement our line of Bulletin 700 solid-state relays to provide you with a complete line of solid-state solutions. Our contactors are designed without moving parts or contacts that can wear out. This feature can reduce or eliminate the cost associated with maintenance, part replacement, and downtime.

Features

  • Compact modular design complete with heatsink
  • Panel or DIN Rail mountable
  • Simple installation
  • Available in single-phase, dual-phase, or three-phase versions
  • Operational current rating 20…90 A
  • Lighted status indication
  • AC, DC, and analog control options
  • Zero-cross switching
  • Integrated varistor for surge protection

Products

  • 156 Solid-State Contactors

Certifications

  • UL/cUL as a motor controller; IEC AC51/AC53 resistive/inductive rated

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Frequently Viewed Publications

TitleNumberLanguage
Bulletin 156-B Solid State Contactors Product Profile156-PP002

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.