Allen-Bradley Allen-Bradley Home

NEMA Combination Starters with Disconnect

NEMA Combination Low Voltage Starters with Disconnect

Our NEMA combination starters have fusible and non-fusible disconnect switches. These starters are well suited for the most demanding environments. The NEMA combination starters includes reversing and a variety of non-reversing starter offerings, such as horizontal-mounting, vacuum starters, multi-speed starters and starters with extra panel space, to fit your application needs.

Features

  • Fusible or non-fusible disconnect switch
  • Factory installed modifications
  • Field installed accessories
  • Service entrance rated

Products

506 NEMA Combination Reversing Starters

  • NEMA starter sizes 0…5
  • Overload relays: Eutectic supplied as standard, solid-state available as an option
  • Painted metal enclosures: Type 1, Type 3R/4/12
  • Stainless steel enclosures: Type 4/4X
  • Non-metallic enclosures: Type 4/4X

512 NEMA Combination Non-Reversing Starters

  • NEMA starter sizes 0…7
  • Overload relays: eutectic supplied as standard, solid-state available as an option
  • Painted metal enclosures: Type 1, Type 3R/4/12
  • Stainless steel enclosures: Type 4/4X
  • Non-metallic enclosures: Type 4/4X

512H NEMA Combination Non-Reversing Horizontal-Mounting Starters

  • NEMA starter sizes 1…2
  • Overload relays: Eutectic supplied as standard, solid-state available as an option
  • Painted metal enclosures: Type 3R/4/12

512M NEMA Combination Non-Reversing Starters with Extra Panel Space

  • NEMA starter sizes 1…2
  • Overload relays: Eutectic supplied as standard, solid-state available as an option
  • Painted metal extra capacity enclosures: Type 3R/4/12
  • Stainless steel extra capacity enclosures: Type 4/4X

512V NEMA Combination Non-Reversing Vacuum Starters

  • NEMA starter sizes 4…6
  • Painted metal enclosures: Type 1, Type 3R/4/12
  • Stainless steel enclosures: Type 4/4X

522 NEMA Combination Non-Reversing Multi-Speed Starters

  • NEMA starter sizes 1...5
  • Overload relays: Eutectic supplied as standard, solid-state available as an option
  • 2-speed separate winding, constant or variable torque
  • 2-speed separate winding, constant horsepower
  • 2-speed con. pole, single winding, constant or variable Torque
  • 2-speed con. pole, single winding, constant horsepower

Certifications

  • cULus Listed, UL Listed, CSA

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates, and other certification details.

Frequently Viewed Publications

TitleNumberLanguage
Bulletin 512H and 513H Horizontal Combination Starters Product Profile512-PP002
Ratings of General Electric Circuit Breakers Technical Data513-TD004

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your NEMA Combination Starters, including:

  • Auxiliary contacts
  • Coils
  • Electronic DC coil controller
  • Lug connectors
  • Operating mechanisms
  • Power pole adders
  • Protective covers
  • Terminal and lug covers
  • Timer attachment kit

View all NEMA Combination Starter accessories