![]() |
Our NEMA combination starters have circuit breaker disconnects that operate in a sealed vacuum chamber. This prevents the external environment from affecting the operation, thereby minimizing downtime and increasing overall system reliability. Our starters have factory-installed modifications, field-installed accessories, and are service entrance rated. The NEMA combination starters include reversing and a variety of non-reversing starter offerings, such as horizontal-mounting, vacuum starters and multi-speed starters, to fit your application needs. |
507 NEMA Combination Reversing Starters
513 NEMA Combination Non-Reversing Starters
513H NEMA Combination Non-Reversing Horizontal-Mounting Starters
513M NEMA Combination Non-Reversing Starters
513V NEMA Combination Non-Reversing Vacuum Starters
523 NEMA Combination Non-Reversing Multi-Speed Starters
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates, and other certification details.
| Title | Number | Language |
|---|---|---|
| Bulletin 512H and 513H Horizontal Combination Starters Product Profile | 512-PP002 | |
| Bulletin 513 NEMA Combination Starters Reference Manual | 513-RM001 | |
| Ratings of General Electric Circuit Breakers Technical Data | 513-TD004 |
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
We offer a variety of accessories for your NEMA Combination Starters, including: