Allen-Bradley Allen-Bradley Home

NEMA CENTERLINE 2100 MCC with IntelliCENTER

NEMA CENTERLINE 2100 Low Voltage MCC with IntelliCENTER

IntelliCENTER® technology enhances the intelligence of your CENTERLINE® MCC using a built-in pre-configured and tested network, integrated hardware and software. It helps reduce installation time with its plug-and-play set-up and can help minimize facility downtime by quickly providing intelligent diagnostic and predictive failure information. With system-wide communications, you get diagnostic information for predictive maintenance, process monitoring and can see warnings before potential faults occur.

Features

  • EtherNet/IP™ networks provide enhanced integration between the plant floor and corporate operations using a single programming environment
    • Reduced MCC setup time with pre-configured, pre-tested network
    • Increased access to information without opening an MCC door
    • Quickly monitor real-time data, control and diagnose the MCC from anywhere
  • Built-in DeviceNet™ technology is designed and tested to ODVA specifications to assure reliable communications
    • Faster installation time compared to hardwired I/O
    • Reduced possibility of damage to network wiring when pulling motor wires or servicing equipment
    • Reduced MCC setup time with pre-configured, pre-tested network
  • Enhance the safety of your plant by remotely monitoring real-time data for your MCC with IntelliCENTER Technology
  • Seamless integration within an integrated architecture to bring you the data you need, where you need it
    • Provides crucial feedback from your motors
    • Records process data, so you can compare values over time and verify them consistently
    • Allows device configuration over the network and records configurations for future reference
  • IntelliCENTER® MCC Software is customized to your MCC and provides preconfigured views to critical status information

Certifications

  • UL845, NEMA ICS-18, CSAC22.2 No. 14, NMXJ-353-ANCE-2006, EN 60439-1, CE-marked, ABS Certification

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Intelligent Motor Control Solutions can protect your investment, help optimize productivity and improve uptime.

Learn more about CENTERLINE MCCs [PDF], including details on delivery programs, warranties, packaging, shipping, and other CENTERLINE MCC services.

Related Products

Frequently Viewed Publications

TitleNumberLanguage
CENTERLINE 2100 and CENTERLINE 2500 MCC BrochureMCC-BR001
IntelliCENTER Technology Product ProfileMCC-PP001
CENTERLINE 2100 MCC Product Profile2100-PP020
DeviceNet MCC Technical Data2100-TD019
CENTERLINE 2100 Low Voltage MCC Installation Instructions2100-IN012
More CENTERLINE 2100 MCC with IntelliCENTER publications in Literature LibraryAll Languages

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Configuration & Selection Tools

  • CenterONE Software is an intuitive, Windows®-based software application designed specifically for configuring your CENTERLINE® 2100 motor control center. Use CenterONE® software to simplify your MCC RFQ process with its user-friendly interface which helps reduce errors and lets you get your MCC quicker.

Other Resources

Package Options