![]() |
NEMA CENTERLINE® 2100 Motor Control Centers (MCCs) combine rugged durability and premium quality, integrating control and power in one centralized package with a wide variety of motor control options. Our industry-leading motor control center meets UL and NEMA standards—delivering safety, performance and reliability for over 35 years. |
To further help establish safer work environments, the Allen-Bradley® CENTERLINE® 2100 Motor Control Centers now offer the SecureConnect™ option to help provide higher personnel protection. With SecureConnect, power can be disconnected from an individual MCC plug-in unit without opening the enclosure door.
SecureConnect can be applied to select units or all units in an MCC lineup and can be added to CENTERLINE MCCs with ArcShield™ and IntelliCENTER® technology. SecureConnect requires no special tools or additional space, minimizing the impact on current or future electrical design criteria.
CENTERLINE® MCCs are now available with EtherNet/IP™ as one of the factory-validated and tested embedded systems. Using an EtherNet/IP network helps provide enhanced integration between the plant floor and corporate operations without sacrificing network security which provides access to more detailed production information throughout your enterprise. Leveraging a single, standard network simplifies communication for the entire enterprise and provides users with the flexibility to control, configure and collect data from any point in the system. In addition, by taking advantage of Premier Integration, users can configure and commission their MCC faster with RSLogix 5000 software, helping to eliminate errors associated with redundant programming.
Our CENTERLINE 2500 Motor Control Centers are also available with EtherNet/IP embedded technology.
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Intelligent Motor Control Solutions can protect your investment, help optimize productivity and improve uptime.
Learn more about CENTERLINE MCCs [PDF] including details on delivery programs, warranties, packaging, shipping, and other CENTERLINE MCC services.
| Title | Number | Language |
|---|---|---|
| CENTERLINE 2100 and CENTERLINE 2500 MCC Brochure | MCC-BR001 | |
| CENTERLINE 2100 MCC Product Profile | 2100-PP020 | |
| CENTERLINE 2100 MCC Procurement Specification | 2100-SR012 | |
| CENTERLINE 2100 MCC Procurement Specification - CSI Format | 2100-SR007 | |
| CENTERLINE 2100 Specification Checklist | 2100-SR003 | |
| Power System Considerations for Product Selection Application Technique | 2100-AT003 | |
| CENTERLINE 2100 MCC Installation Manual | 2100-IN012 | |
| More CENTERLINE 2100 MCC publications in Literature Library | All Languages | |
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.

