Our NEMA Motor Control Center, combines rugged-durability and premium quality, meeting UL and NEMA standards. The NEMA CENTERLINE® 2100 MCC has a solid grounding system, proven CENTERLINE bus design and is fully isolated for maximum fault containment. Our NEMA CENTERLINE 2100 MCC is designed to exceed your expectations for safety, performance and reliability.
![]() | NEMA CENTERLINE® 2100 Motor Control Centers (MCCs) combine rugged durability and premium quality, integrating control and power in one centralized package with a wide variety of motor control options. Our industry-leading motor control center meets UL and NEMA standards—delivering safety, performance and reliability for over 35 years. |
![]() | CENTERLINE® 2100 Motor Control Center (MCC) with ArcShield™ is an enhanced version of the industry leading CENTERLINE 2100 MCC and the first low-voltage NEMA MCC to offer arc-resistant features. Arc resistant baffles for the CENTERLINE 2100 MCCs with ArcShield let you have an arc-resistant MCC with a wider range of MCC units—even units that require venting, such as variable frequency drives (VFDs). Arc-resistant baffles allow airflow to help dissipate the heat and still provide Type 2 accessibility. CENTERLINE 2100 MCCs with ArcShield are available on the quick delivery program which lets your order to go directly to the factory and ship in as little as four weeks. |
![]() | IntelliCENTER® technology enhances the intelligence of your CENTERLINE® MCC using a built-in pre-configured and tested network, integrated hardware and software. It helps reduce installation time with its plug-and-play set-up and can help minimize facility downtime by quickly providing intelligent diagnostic and predictive failure information. With system-wide communications, you get diagnostic information for predictive maintenance, process monitoring and can see warnings before potential faults occur. |
![]() | CENTERLINE® 2100 Motor Control Centers (MCCs) with SecureConnect™ help provide a safer work environment with the ability to disconnect power from the vertical power bus in an individual unit with the door closed. With SecureConnect, you can connect and disconnect unit stabs without having to be exposed to live electrical parts and electrically isolate the equipment that needs servicing without impact to other operating equipment. SecureConnect can be applied to select units or all units in an MCC lineup and can be added to CENTERLINE MCCs with ArcShield™ and IntelliCENTER® technology. |