![]() |
IntelliCENTER® technology enhances the intelligence of your CENTERLINE® motor control center using a built-in pre-configured and tested network, integrated hardware and software. It helps reduce installation time with its plug-and-play set-up and can help minimize facility downtime by quickly providing intelligent diagnostic and predictive failure information. With system-wide communications, you get diagnostic information for predictive maintenance, process monitoring and can see warnings before potential faults occur. |
CENTERLINE® MCCs are now available with EtherNet/IP™ as one of the factory-validated and tested embedded systems. Using an EtherNet/IP network helps provide enhanced integration between the plant floor and corporate operations without sacrificing network security.
The EtherNet/IP network in the CENTERLINE 2500 uses an Allen-Bradley® exclusive 600V Ethernet cable. This UL-listed cable is designed for demanding high-voltage environments. The cable is constructed to allow direct application in the same space as other high voltage cables—while still providing noise immunity and protection of communication cables.
CENTERLINE MCCs provide robust motor control capabilities with access to real-time data using a network that communicates with your entire enterprise.
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Intelligent Motor Control Solutions can protect your investment, help optimize productivity and improve uptime.
Learn more about CENTERLINE MCCs [PDF] including details on delivery programs, warranties, packaging, shipping, and other CENTERLINE MCC services.
IntelliCENTER® software provides the ultimate window into your motor control center. The software puts both real time diagnostics and MCC documentation at your fingertips to maximize MCC and related equipment performance. Graphical views of individual MCC units display device data allowing you to quickly view critical status information.
| Title | Number | Language |
|---|---|---|
| CENTERLINE 2100 and CENTERLINE 2500 MCC Brochure | MCC-BR001 | |
| IntelliCENTER Technology Product Profile | MCC-PP001 | |
| CENTERLINE 2500 Product Profile | 2500-PP001 | |
| CENTERLINE 2500 Selection Guide | 2500-SG001 | |
| CENTERLINE 2500 DeviceNet MCC Technical Data | 2500-TD002 | |
| CENTERLINE 2500 MCC Procurement Specification | 2500-SR002 | |
| CENTERLINE 2500 MCC Installation Manual | 2500-IN001 | |
| More CENTERLINE 2500 MCC with IntelliCENTER publications in Literature Library | All Languages | |
See our Product Certification site for Declarations of Conformity, certificates and other certification details.

