IEC CENTERLINE 2500 Low Voltage MCC with ArcShield

IEC CENTERLINE 2500 MCC with ArcShield

CENTERLINE® 2500 Motor Control Centers (MCCs) with ArcShield™ help protect your personnel and assemblies against harmful arc flash hazards in the event of an arc flash within an MCC. In combination with the standard safety features built into every CENTERLINE 2500 MCC, ArcShield gives you an additional level of safety.

  • Overview
  • Specifications
  • Documentation

Features

  • No front ventilation
  • Pressure-relief vent system exhausts gases through the top of the enclosure, away from personnel
  • Arc-resistant latches on all doors provide pressure relief to keep the door latched to the MCC during an arcing fault
  • Insulating covers on horizontal bus closing plates help prevent burn-through from arcing faults in the horizontal bus compartment
  • Arc-free zones provide areas within your MCC where it is not possible to apply an ignition wire without destroying the insulation

Additional Information


Certifications


  • ABS
  • ABS Shipboard
  • AS/NZ 3439
  • AS/NZ Annex 2D
  • CE Conformance Marked
  • China Compulsory Certificate (CCC)
  • DEKRA
  • GOST
  • GOST-K
  • IBC 2010
  • ICC-ES AC156
  • IEEE 344
  • KEMA
  • SEI/ASCE 7-05
  • SEI/ASCE 7-10

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 60204-1:2006
  • IEC 61439-2, Ed. 2.0 b:2011
  • IEC/TR 61641, Ed. 2.0 2008-1
  • 2004/108/EC EMC directive
  • 2006/95/EEC Low voltage directive

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Documentation

TitleNumberDownload
IntelliCENTER Technology with EtherNet/IP BrochureMCC-BR003
CENTERLINE 2500 MCC Product Profile2500-PP001
CENTERLINE 2500 Selection Guide2500-SG001
CENTERLINE 2500 MCC Installation Manual2500-IN001
CENTERLINE 2500 MCC Procurement Specification2500-SR002
More CENTERLINE 2500 MCC with ArcShield publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.