![]() |
IEC CENTERLINE® 2500 Low-Voltage Motor Control Centers (MCC) use the latest technology in motor control. Complementing the CENTERLINE 2100 MCC, the CENTERLINE 2500 MCC lets you leverage your corporate standards and control schemes on a global basis, achieve a consistent integrated architecture standard and use uniform safety designs wherever you do business. |
CENTERLINE® MCCs are now available with EtherNet/IP™ as one of the factory-validated and tested embedded systems. Using an EtherNet/IP network helps provide enhanced integration between the plant floor and corporate operations without sacrificing network security.
The EtherNet/IP network in the CENTERLINE 2500 uses an Allen-Bradley® exclusive 600V Ethernet cable. This UL-listed cable is designed for demanding high-voltage environments. The cable is constructed to allow direct application in the same space as other high voltage cables—while still providing noise immunity and protection of communication cables.
CENTERLINE MCCs provide robust motor control capabilities with access to real-time data using a network that communicates with your entire enterprise.
Our CENTERLINE 2100 Motor Control Centers are also available with EtherNet/IP embedded technology.
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
| Title | Number | Language |
|---|---|---|
| CENTERLINE 2100 & CENTERLINE 2500 MCC Brochure | MCC-BR001 | |
| CENTERLINE 2500 MCC Product Profile | 2500-PP001 | |
| CENTERLINE 2500 MCC Selection Guide | 2500-SG001 | |
| CENTERLINE 2500 MCC Procurement Specification | 2500-SR002 | |
| CENTERLINE 2500 MCC Installation Manual | 2500-IN001 | |
| More CENTERLINE 2500 publications in Literature Library | All Languages | |
See our Product Certification site for Declarations of Conformity, certificates and other certification details.

