Our IEC Motor Control Centers are designed to meet the requirements of IEC 60439-1. With over 100 years of motor control experience, the IEC CENTERLINE® 2500 MCC meets global standards with fully withdrawable units to help minimize downtime, high density columns, and high short circuit withstand ratings in type-tested enclosures. Our IEC CENTERLINE 2500 MCC is designed to exceed your expectations for safety, performance and reliability.
![]() | IEC CENTERLINE® 2500 Low-Voltage Motor Control Centers (MCC) use the latest technology in motor control. Complementing the CENTERLINE 2100 MCC, the CENTERLINE 2500 MCC lets you leverage your corporate standards and control schemes on a global basis, achieve a consistent integrated architecture standard and use uniform safety designs wherever you do business. |
![]() | CENTERLINE® 2500 Motor Control Centers (MCCs) with ArcShield™ help protect your personnel and assemblies against harmful arc flash hazards in the event of an arc flash within an MCC. In combination with the standard safety features built into every CENTERLINE 2500 MCC, ArcShield gives you an additional level of safety. |
![]() | IntelliCENTER® technology enhances the intelligence of your CENTERLINE® motor control center using a built-in pre-configured and tested network, integrated hardware and software. It helps reduce installation time with its plug-and-play set-up and can help minimize facility downtime by quickly providing intelligent diagnostic and predictive failure information. With system-wide communications, you get diagnostic information for predictive maintenance, process monitoring and can see warnings before potential faults occur. |