CENTERLINE® Low Voltage Motor Control Centers (MCCs) offer a rugged, high performance packaging solution for all your motor control needs, providing the advantages you need in your competitive environment. Our CENTERLINE MCCs are designed to meet your global needs.
![]() | Our IEC Motor Control Centers are designed to meet the requirements of IEC 60439-1. With over 100 years of motor control experience, the IEC CENTERLINE® 2500 MCC meets global standards with fully withdrawable units to help minimize downtime, high density columns, and high short circuit withstand ratings in type-tested enclosures. Our IEC CENTERLINE 2500 MCC is designed to exceed your expectations for safety, performance and reliability.
|
![]() | Our NEMA Motor Control Center, combines rugged-durability and premium quality, meeting UL and NEMA standards. The NEMA CENTERLINE® 2100 MCC has a solid grounding system, proven CENTERLINE bus design and is fully isolated for maximum fault containment. Our NEMA CENTERLINE 2100 MCC is designed to exceed your expectations for safety, performance and reliability.
|
![]() | IntelliCENTER® software provides the ultimate window into your MCC. The software puts both real-time diagnostics and MCC documentation at your fingertips to maximize the performance of your MCC and related equipment. The graphical views of individual MCC units display device data and let you quickly view critical status information. The Integration Assistant feature lets you automatically build an I/O tree in Studio™ 5000 environment or automatically populate the meter data in FactoryTalk® EnergyMetrix™ using information from IntelliCENTER Software. IntelliCENTER Energy provides the automatic, pre-configured setup of FactoryTalk EnergyMetrix for intelligent motor control devices in the motor control center. |