CENTERLINE 1500 Medium Voltage MCCs

Our CENTERLINE® 1500 Medium Voltage Motor Control Centers (MCCs) are available in various control formats that include arc resistant product designs. Controller options include full-voltage, reversing, reduced-voltage, solid-state reduced-voltage, multi-speed, and synchronous control. These controllers include load break switches that provide integrated intelligence and the lowest-cost solution for starting motor applications.


CENTERLINE 1500 Medium Voltage MCCs
  • Overview
  • Specifications
  • Documentation
  • Resources

Features

  • Provides arc vent on the cabinet roof, to safely exhaust arc flash energy overhead (meeting IEEE C37.20.7, Type 2B)
  • Includes three isolated compartments: power bus, low voltage, and power cell
  • Provides reinforced large swing-out low voltage panel sealed to prevent entry of arc flash material
  • Offers Type 2B accessibility
  • Includes isolation switch with visible indication that the power cell is not energized
  • Includes CENTERLINE® horizontal power bus with removable cover plates for accessibility
  • Provides reinforced cabinet and power cell doors, including a robust power cell door closure mechanism to contain arc flash material at faults up to 40 kA, 0.5 seconds

CENTERLINE 1500 with ArcShield Technology

  • Helps to reduce arc flash hazards
  • Provides increased protection against internal electrical arcing faults
  • Provides arc resistance to 40 kA or 50 kA per C37.20.7

CENTERLINE 1500 with IntelliCENTER Technology

  • Provides remote access to data to minimize the need to approach the MCC
  • Uses EtherNet/IP networks to provide enhanced integration between the plant floor and corporate operations

 

Additional Information

Motor Control Centers, Medium Voltage

Specifications

TitleNumberDownload
Medium Voltage Controllers Selection Guide1500-SG001

Certifications

  • ANSI
  • IEEE
  • NEC
  • OSHA
  • IEEE 519-2004
  • IEEE C37.20.7, Type 2B
  • NEMA
  • UL
  • European Directives for Safety and EMC

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
CENTERLINE 1500 Motor Control Centers Brochure1500-BR003
Medium Voltage Controllers Selection Guide1500-SG001
CENTERLINE 1500 Motor Control Center with IntelliCENTER Technology Using an EtherNet/IP Network1500-TD001
Typical Factory Test Procedures for Medium Voltage Products Technical Data1500-TD220
DeviceNet MV Controllers Installation Instructions1500-IN057
Medium Voltage Motor Controllers Specification Guide1500-SR020
Medium Voltage Controllers, 400A One-High Cabinet, Standard and Arc-Resistant Enclosure User Manual1512A-UM100
Medium Voltage Controllers Bulletin 1512A 800 A One-High Cabinet Standard and Arc Resistant Enclosure1512A-UM102
Medium Voltage Controllers, 200/400A Two-High Cabinet, Standard and Arc-Resistant Enclosures User Manual1500-UM055

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Resources

  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Please work with your local Rockwell Automation representative to select the best solution for your application needs.