Medium Voltage products, from across-the-line starters to soft starters and variable frequency AC drives, deliver enhanced protection in applications ranging up to several thousand horsepower. Bringing motors up to speed in a controlled manner limits wear on the motor and other mechanical components. This protects your investment and is a key benefit of our medium voltage systems.
![]() | Of all the motors in your manufacturing process, medium voltage motors can have a large impact on your continued success. Developing medium voltage motor control and protection has been a core discipline for Rockwell Automation® for more than 70 years. Choose from our CENTERLINE® or OneGear™ product lines to meet your global needs. |
![]() | Medium Voltage Soft Starters apply reduced voltage to a medium voltage AC motor to allow soft starting and stopping, limit the inrush current, and reduce the effects of water hammer in pumping systems. |
![]() | PowerFlex® 7000 Medium Voltage Drives enable soft-starting and variable-speed control of processes with high power demands. They help reduce energy costs, component count, maintenance and motor wear. |