Allen-Bradley Allen-Bradley Home

Low Voltage Starters

We offer a full line of versatile and robust starters for both IEC and NEMA applications. Our light industrial IEC starters are environmentally friendly, versatile and flexible. Our heavy-duty NEMA starters are renowned for rugged construction, dependable performance and long electrical life.

IEC Starters

IEC Low-Voltage Starters

Our IEC Starters deliver performance, flexibility and simple solutions for your application needs. Our compact designs are ideal for applications where space is a premium while still meeting global certifications.

IEC Combination Starters

IEC Combination Low Voltage Starters

Our IEC Combination Starters offer quality, reliability and performance. Our devices are compact, field-modifiable and meet global standards.

NEMA Starters

NEMA Low Voltage Starters

Our NEMA Starters are available from size 00…9, in open and enclosed design for full voltage starting of AC motors. We also offer a variety of NEMA starters with Marine Certification to be used for your marine and off-shore applications.

NEMA Combination Starters

NEMA Combination Starters

Bulletin 500 NEMA Combination Starters combine the requirements of motor overload and short circuit protection into one single package. The Bulletin 500 line of NEMA combination starters offers a broad range of configured starters with enhanced solid-state overload protection in a wide variety of enclosures designed for your environment. Available in NEMA starter sizes 0…7, they provide exclusive workplace safety and a finger-safe design.

Distributed Starters

Low Voltage Distributed Starters

Our Distributed Starters are a cost-effective, efficient and simple solution to your on-machine architecture. These styles offer quick disconnects, rugged construction and various communication options.