Our Distributed Starters are a cost-effective, efficient and simple solution to your on-machine architecture. These styles offer quick disconnects, rugged construction and various communication options.
![]() | Bulletin 280/281 ArmorStart® Distributed Motor Controllers offer a simple, cost-effective method of integrating combinations starters, I/O and network capabilities in your on-machine architecture. The product line includes both full-voltage and reversing starters, as well as a safety version that provides a solution for DeviceNet™ safety installations. ArmorStart with EtherNet/IP™ offers the advantages of distributed motor control, EtherNet/IP communication, and Embedded Switch Technology.
|
![]() | Bulletin 283 ArmorStart® Distributed Motor Controllers are integrated, pre-engineered starters for solid-state motor control applications. Our ArmorStart controllers offer a robust IP 67/ Nema Type 4 enclosure design, which is suitable for water wash down environments. The modular 'plug and play' design offers simplicity in wiring the installation. The quick disconnects for the I/O, communications and motor connection reduces the wiring time and eliminates wiring errors. The safety version of the ArmorStart Distributed Motor Controller provides a solution integrated into DeviceNet safety installations. |
![]() | Bulletin 284 ArmorStart® Distributed Motor Controllers with AC Drive are a cost-effective, simple solution to your on-machine architecture. These controllers use quick disconnects for I/O, communications, motor, three-phase and control power while offering several communication options. The safety version of the ArmorStart Distributed Motor Controller provides a solution integrated into EtherNet/IP™ and DeviceNet™ safety installations. |
![]() | Bulletin 290E/291E/294E ArmorStart® LT Distributed Motor Controllers are economical, compact in size, and have a lightweight design. They are ideally suited for On-Machine™ conveyor and material handling applications. With this family of controllers, you pay only for what you need without sacrificing performance or robustness. The embedded EtherNet/IP™ and Premier Integration enable seamless data and information flow from the factory floor to the enterprise level using Integrated Architecture. You can use RSLogix™ 5000 for programming, setup, and commissioning. |