Open Vacuum Starters

Our Bulletin 1109 Open Vacuum Starters include across-the-line and reversing operating modes and are available up to 600 A. These starters are ideal for harsh environments that use voltages up to 1500V.

Bulletin 1109 Open Vacuum Starters
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • 1500V AC maximum
  • 200, 400, and 600 A current ratings
  • Non-combination with vacuum contactor and electronic overload relay with optional communication module
  • Line and load terminals for ease of wiring
  • Visual ON/OFF indicator

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Eutectic Alloy Overload Relay Specifications Technical Data592-TD009
Heater Element Specifications Technical Data592-TD010
Vacuum Contactors and Starters Specifications Technical Data1100-TD004

Certifications

  • cULus Listed — File No. E3125; Guide No. NLDX

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2, No. 14-05
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Eutectic Alloy Overload Relay Specifications Technical Data592-TD009
Heater Element Specifications Technical Data592-TD010
Vacuum Contactors and Starters Specifications Technical Data1100-TD004
Bulletin 1109 Vacuum Starter Wiring Diagram1109-WD001
Bulletin 1109 200A Vacuum Starter Installation Instructions1109-IN001
Bulletin 1109 400A Vacuum Starter Installation Instructions1109-IN002
Bulletin 1109 600A Vacuum Starter Installation Instructions1109-IN003
More Vacuum Starter publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Typical industry applications include:

  • Mining
  • Foundries-metal processing
  • Chemical
  • Petroleum
  • Cement
  • Cranes & Hoists
  • Pumps
  • Other harsh environments where voltages above 600V are used

Vacuum starters are particularly well-suited in mining, pumping, and other harsh environments where voltages above 600V are used.