NEMA Pump Control Panels

Our NEMA Pump Control Panels have a motor circuit protector. You can customize them with a variety of starter types for specific applications and accessories for control and diagnostic feedback.

Pump Control Panels, NEMA
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Offers narrow enclosure sizes and enclosures with extra panel space
  • Includes NEMA starter sizes 1...7
  • Offers fusible disconnect switch or circuit breaker types
  • Includes Type 3R painted metal enclosure
  • Includes eutectic overload relays as standard, solid-state available as an option
  • Offers factory installed modifications
  • Offers field installed accessories
  • Includes service entrance rating

Additional Information

  • Enhancements to Industrial Control Panels — We offer a wide range of packaged components, from high-availability standard enclosed motor starters to full customized industrial control panels. Watch Jeff Kilburn, Rockwell Automation, share some of the latest enhancements that include snap-together wiring technology and custom solutions to meet the unique challenges of OEMs and end users.
  • Our Industrial Automation and Control solutions help you build the most efficient industrial automation system to meet your needs.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Eutectic Alloy Overload Relay Specifications Technical Data592-TD009
Heater Element Specifications Technical Data592-TD010
Pump Panel Specifications Technical Data1232-TD001
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications Technical DataIC-TD002

Certifications

Bulletins 1232, 1232X, 1233, 1233X

  • cULus Listed — File No. E125316; Guide Nos. NKJH, NKJH7

Bulletins 1232V, 1233V

  • cULus Listed — File No. E54866; Guide No. NITW

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2 No. 14
  • UL 508 (Bulletins 1232, 1232V, 1232X only)
  • UL 508A (Bulletins 1233, 1233V, 1233X only)

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Enclosed NEMA Starter, Soft Starter & Drive Solutions Pump Control Panels Product Profile500-PP012
Bulletin 592 Eutectic Alloy Overload Relay Specifications Technical Data592-TD009
Bulletin 592 Heater Element Specifications Technical Data592-TD010
Bulletin 1232 and 1233 Pump Panel Specifications Technical Data1232-TD001
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications Technical DataIC-TD002
More NEMA Pump Control Panel publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.