NEMA Combination Starters

Our NEMA Combination Starters include across-the-line, reversing, and two-speed operating modes. These starters are flange operated, include 30.5 mm command and indication devices, and are available up to 510 Hp (810 A).

Combination Starters, NEMA
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • NEMA sizes 0...6
  • Rated for indoor and outdoor applications
  • Metal enclosure with ratings of NEMA 1, 3R, 4/12, 4X
  • Field serviceable

Metal with Visible Blade Disconnect Switch (506, 512, 522)

  • Short circuit protection up to 100 kA with fuses
  • Rugged design

Metal with Molded Case Circuit Breaker (507, 513, 523)

  • Short circuit protection up to 65 kA
  • Rated for gas and dust hazardous locations

Additional Information

  • Enhancements to Industrial Control Panels — We offer a wide range of packaged components, from high-availability standard enclosed motor starters to full customized industrial control panels. Watch Jeff Kilburn, Rockwell Automation, share some of the latest enhancements that include snap-together wiring technology and custom solutions to meet the unique challenges of OEMs and end users.
  • Our Industrial Automation and Control solutions help you build the most efficient industrial automation system to meet your needs.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications Technical DataIC-TD002
Molded Case Circuit Breakers, Motor Protection Circuit Breakers, and Motor Circuit Protectors Technical Data140G-TD100
Motor Protection Circuit Breaker and Motor Circuit Protector Specifications Technical Data140M-TD002
E1 Plus Overload Relay Specifications Technical Data193-TD011
NEMA Contactor, Starter, and Pump Panel Specifications Technical Data500-TD014
Eutectic Alloy Overload Relay Specifications Technical Data592-TD009
Heater Element Specifications Technical Data592-TD010
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001

Certifications

Bulletin 507, 513

  • cULus Listed — File No. E125316; Guide Nos. NKJH, NKJH7

Bulletin 513H

  • UL Listed — File No. E125316; Guide No. NKJH
  • CSA — File No. LR1234

Bulletin 513M

  • cULus Listed — File No. E125316; Guide No. NKJH

Bulletin 513V

  • cULus Listed — File No. E54866; Guide No. NITW

Bulletin 523

  • cULus Listed — File No. E3125; Guide Nos. NLDX, NLDX7

Hazardous Locations

Bulletin 507, 513

  • cULus Listed — File No. E138817; Guide Nos. NOTH, NOTH7

Bulletin 513, 513H

  • American Bureau of Shipping

Bulletin 513H

  • UL Listed — File No. E138817; Guide No. NOTH
  • CSA — File No. LR1234

Bulletin 506

  • cULus Listed — File No. E3125; Guide Nos. NLDX, NLDX7

Bulletin 512H

  • CSA — File No. LR1234

Bulletin 512V

  • cULus Listed — File No. E54866; Guide No. NITW

Fusible Versions

Bulletin 512, 512M, 522

  • cULus Listed — File No. E125316, Guide Nos. NKJH, NKJH7

Bulletin 512H

  • UL Listed — File No. E125316; Guide No. NKJH

Non-Fusible Versions

Bulletin 512, 512M, 522

  • cULus Listed — File No. E3125; Guide Nos. NLDX, NLDX7

Bulletin 512, 512H, 512M

  • American Bureau of Shipping

Bulletin 512H

  • UL Listed — File No. E3125; Guide No. NLDX

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
NEMA Open and Enclosed Starters Product Profile500-PP013
Hazardous Location NEMA Starters Product Profile500-PP003
Enclosed Starters with Snap-together Wiring Selection GuideCMPNTS-SG001
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications Technical DataIC-TD002
Molded Case Circuit Breakers, Motor Protection Circuit Breakers, and Motor Circuit Protectors Technical Data140G-TD100
Motor Protection Circuit Breaker and Motor Circuit Protector Specifications Technical Data140M-TD002
E1 Plus Overload Relay Specifications Technical Data193-TD011
NEMA Contactor, Starter, and Pump Panel Specifications500-TD014
Eutectic Alloy Overload Relay Specifications Technical Data592-TD009
Heater Element Specifications Technical Data592-TD010
Disconnect Switch and Circuit Breaker Mechanism Specifications Technical Data1494-TD001
Canada Regional Configuration CentreCMPNTS-QR002
Western Regional Configuration CenterCMPNTS-QR003
Central Regional Configuration CenterCMPNTS-QR004
More NEMA Combination Starter publications in literature libraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.